Browning Steel Bushed Bore Roller Chain Sprocket - 80R56
Part #:1172139
Catalog #:80R56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 17.835 in | Number of Teeth: | 56 |
| Material: | Steel | Chain Pitch (in): | 1 in |
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Split Taper |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Min Bore (in): | 1.125 in |
| Max Bore (in): | 3.75 in | Outside Diameter (in): | 18.425 in |
| Overall Length (in): | 3.15625 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289157051 | Weight: | 47.40 LB |
| Packaged Length: | 18.41 IN | Packaged Width: | 18.41 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

