Browning Steel Bushed Bore Roller Chain Sprocket - 100R32
Part #:1172501
Catalog #:100R32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 1.125 in | Product Type: | Bushed Roller Chain Sprocket |
| Number of Teeth: | 32 | Pitch Diameter (in): | 12.753 in |
| Material: | Steel | Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain |
| Max Bore (in): | 3.75 in | Chain Pitch (in): | 1.25 in |
| Bushing Used: | Split Taper | Outside Diameter (in): | 13.441 in |
| Overall Length (in): | 3.219375 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Length Through Bore (in): | 2.875 in | Tooth Width (in): | 0.692 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 2.188 in | Hardened Teeth: | No |
| Pitch Type: | Single | Overall Width (in): | 3.15625 in |
General Specifications
| UPC: | 662289107452 | Weight: | 26.34 LB |
| Packaged Length: | 15.40 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

