Browning Steel Bushed Bore Roller Chain Sprocket - 100R35
Part #:1172527
Catalog #:100R35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 35 | Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain |
| Bushing Used: | Split Taper | Chain Pitch (in): | 1.25 in |
| Max Bore (in): | 3.75 in | Material: | Steel |
| Min Bore (in): | 1.125 in | Pitch Diameter (in): | 13.945 in |
| Product Type: | Bushed Roller Chain Sprocket | Overall Length (in): | 3.219375 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 14.639 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289157433 | Weight: | 31.97 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.30 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

