Browning Steel Bushed Bore Roller Chain Sprocket - 100R48
Part #:1172576
Catalog #:100R48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.25 in | Pitch Diameter (in): | 19.112 in |
| Material: | Steel | Number of Teeth: | 48 |
| Bushing Used: | Split Taper | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 3.75 in | Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain |
| Min Bore (in): | 1.125 in | Overall Length (in): | 3.219375 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 19.835 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289307579 | Weight: | 60.10 LB |
| Packaged Length: | 19.82 IN | Packaged Width: | 19.82 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

