Browning Steel Bushed Bore Roller Chain Sprocket - 120R32
Part #:1172857
Catalog #:120R32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Min Bore (in): | 1.125 in |
| Material: | Steel | Pitch Diameter (in): | 15.303 in |
| Max Bore (in): | 3.75 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain | Number of Teeth: | 32 |
| Chain Pitch (in): | 1.5 in | Outside Diameter (in): | 16.13 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 3.14 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289257812 | Weight: | 47.50 LB |
| Packaged Length: | 16.13 IN | Packaged Width: | 16.13 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

