Browning Steel Bushed Bore Roller Chain Sprocket - 2060P19
Part #:1173483
Catalog #:2060P19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Min Bore (in): | 0.5 in |
| Max Bore (in): | 1.75 in | Chain Pitch (in): | 1.5 in |
| Chain Used: | No. 2060, 1-1/2 in. Extended Pitch Roller Chain | Product Type: | Bushed Roller Chain Sprocket |
| Number of Teeth: | 19 | Material: | Steel |
| Pitch Diameter (in): | 4.62 in | Tooth Width (in): | 0.459 in |
| Sprocket Material: | Steel | Length Through Bore (in): | 1.9375 in |
| Outside Diameter (in): | 4.94 in | Hub Diameter (in): | 3 in |
| Overall Length (in): | 2.142725 in | Hub Type: | Bushed |
| Bore Type: | Bushed Bore | Number of Strands/Width: | 1 |
| Pitch Type: | Double | Hardened Teeth: | Yes |
| Number of Hubs: | 1 | Max Bushing Bore (in): | 1.75 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289150809 | Weight: | 2.66 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

