Browning Steel Bushed Bore Roller Chain Sprocket - D40H15
Part #:1174093
Catalog #:D40H15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 1.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 15 | Chain Pitch (in): | 0.5 in |
| Material: | Steel, Hardened Teeth | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 0.375 in | Pitch Diameter (in): | 2.405 in |
| Bushing Used: | Split Taper | Overall Length (in): | 2.11725 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 2.652 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 38 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289308767 | Weight: | 0.87 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

