Browning Steel Bushed Bore Roller Chain Sprocket - D40P22
Part #:1174150
Catalog #:D40P22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Bushed Roller Chain Sprocket |
| Number of Teeth: | 22 | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Min Bore (in): | 0.5 in |
| Max Bore (in): | 1.75 in | Bushing Used: | Split Taper |
| Pitch Diameter (in): | 3.513 in | Overall Length (in): | 2.361225 in |
| Length Through Bore (in): | 1.9375 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 3.778 in | Tooth Width (in): | 0.275 in |
| Hub Type: | Bushed | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3 in | Number of Strands/Width: | 2 |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 1.75 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289258857 | Weight: | 2.14 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

