Browning Steel Bushed Bore Roller Chain Sprocket - D40P28
Part #:1174192
Catalog #:D40P28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 4.466 in | Max Bore (in): | 1.75 in |
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Split Taper |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 28 |
| Chain Pitch (in): | 0.5 in | Outside Diameter (in): | 4.738 in |
| Overall Length (in): | 2.142725 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 42 mm |
| Minimum Bore (mm): | 14 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289148912 | Weight: | 3.20 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

