Browning Steel Bushed Bore Roller Chain Sprocket - D40Q32
Part #:1174218
Catalog #:D40Q32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.101 in | Material: | Steel, Hardened Teeth |
| Bushing Used: | Split Taper | Chain Pitch (in): | 0.5 in |
| Product Type: | Bushed Roller Chain Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 32 | Min Bore (in): | 0.75 in |
| Max Bore (in): | 2.6875 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 5.377 in | Overall Length (in): | 2.792375 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289108978 | Weight: | 5.79 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

