Browning Steel Bushed Bore Roller Chain Sprocket - D40Q72
Part #:1174275
Catalog #:D40Q72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 72 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel | Max Bore (in): | 2.6875 in |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Bushing Used: | Split Taper | Pitch Diameter (in): | 11.463 in |
| Min Bore (in): | 0.75 in | Outside Diameter (in): | 11.752 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.792375 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289308996 | Weight: | 25.00 LB |
| Packaged Length: | 11.75 IN | Packaged Width: | 11.75 IN |
| Packaged Height: | 2.78 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

