Browning Steel Bushed Bore Roller Chain Sprocket - D50H14
Part #:1174317
Catalog #:D50H14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Bushing Used: | Split Taper |
| Product Type: | Bushed Roller Chain Sprocket | Pitch Diameter (in): | 2.809 in |
| Max Bore (in): | 1.5 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 14 | Chain Pitch (in): | 0.625 in |
| Min Bore (in): | 0.375 in | Outside Diameter (in): | 3.113 in |
| Overall Length (in): | 2.47425 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289179008 | Weight: | 1.28 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

