Browning Steel Bushed Bore Roller Chain Sprocket - D50P22
Part #:1174390
Catalog #:D50P22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Max Bore (in): | 1.75 in | Number of Teeth: | 22 |
| Pitch Diameter (in): | 4.392 in | Chain Pitch (in): | 0.625 in |
| Product Type: | Bushed Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Min Bore (in): | 0.5 in | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.142725 in | Outside Diameter (in): | 4.722 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 42 mm |
| Minimum Bore (mm): | 14 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289149148 | Weight: | 3.32 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

