Browning Steel Bushed Bore Roller Chain Sprocket - D50Q27
Part #:1174440
Catalog #:D50Q27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.384 in | Product Type: | Bushed Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Max Bore (in): | 2.6875 in |
| Min Bore (in): | 0.75 in | Chain Pitch (in): | 0.625 in |
| Number of Teeth: | 27 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Bushing Used: | Split Taper | Overall Length (in): | 2.828125 in |
| Outside Diameter (in): | 5.722 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289289189 | Weight: | 5.96 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

