Browning Steel Bushed Bore Roller Chain Sprocket - D50Q36
Part #:1174499
Catalog #:D50Q36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Split Taper |
| Min Bore (in): | 0.75 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 7.1711 in | Chain Pitch (in): | 0.625 in |
| Material: | Steel, Hardened Teeth | Max Bore (in): | 2.6875 in |
| Number of Teeth: | 36 | Overall Length (in): | 2.828125 in |
| Outside Diameter (in): | 7.519 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289219247 | Weight: | 11.01 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

