Browning Steel Bushed Bore Roller Chain Sprocket - D50Q60
Part #:1174556
Catalog #:D50Q60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Pitch Diameter (in): | 11.9421 in |
| Max Bore (in): | 2.6875 in | Number of Teeth: | 60 |
| Material: | Steel | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 0.75 in |
| Chain Pitch (in): | 0.625 in | Outside Diameter (in): | 12.301 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289259236 | Weight: | 30.45 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 12.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

