Browning Steel Bushed Bore Roller Chain Sprocket - D60P15
Part #:1174606
Catalog #:D60P15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 15 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Max Bore (in): | 1.75 in |
| Chain Pitch (in): | 0.75 in | Pitch Diameter (in): | 3.607 in |
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Split Taper |
| Min Bore (in): | 0.5 in | Overall Length (in): | 2.955225 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 3.978 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289149377 | Weight: | 2.80 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

