Browning Steel Bushed Bore Roller Chain Sprocket - D60R45
Part #:1174812
Catalog #:D60R45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.75 in | Product Type: | Bushed Roller Chain Sprocket |
| Material: | Steel | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 10.752 in | Number of Teeth: | 45 |
| Max Bore (in): | 3.75 in | Bushing Used: | Split Taper |
| Min Bore (in): | 1.125 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 11.176 in | Overall Length (in): | 3.141375 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289149506 | Weight: | 30.15 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

