Browning Steel Bushed Bore Roller Chain Sprocket - D80Q14
Part #:1174895
Catalog #:D80Q14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.625 in | Product Type: | Bushed Roller Chain Sprocket |
| Bushing Used: | Split Taper | Pitch Diameter (in): | 4.494 in |
| Number of Teeth: | 14 | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Min Bore (in): | 1 in |
| Chain Pitch (in): | 1 in | Outside Diameter (in): | 4.981 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 4.703125 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.625 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm | Number of Hubs: | 2 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289199648 | Weight: | 6.23 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

