Browning Steel Bushed Bore Roller Chain Sprocket - D80Q16
Part #:1174911
Catalog #:D80Q16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 16 | Material: | Steel |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Max Bore (in): | 2.6875 in | Product Type: | Bushed Roller Chain Sprocket |
| Bushing Used: | Split Taper | Min Bore (in): | 0.75 in |
| Pitch Diameter (in): | 5.1258 in | Overall Length (in): | 2.78125 in |
| Outside Diameter (in): | 5.627 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Tooth Width (in): | 0.557 in |
| Length Through Bore (in): | 2.5 in | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Hardened Teeth: | No |
| Hub Projection (in): | 0.844 in | Pitch Type: | Single |
| Overall Width (in): | 2.78125 in |
General Specifications
| UPC: | 662289219605 | Weight: | 5.07 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

