Browning Steel Bushed Bore Roller Chain Sprocket - D80R22
Part #:1174978
Catalog #:D80R22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Chain Pitch (in): | 1 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 22 |
| Product Type: | Bushed Roller Chain Sprocket | Pitch Diameter (in): | 7.0267 in |
| Min Bore (in): | 1.125 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Max Bore (in): | 3.75 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 7.555 in | Overall Length (in): | 3.141375 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289259694 | Weight: | 10.84 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

