Browning Steel Bushed Bore Roller Chain Sprocket - D80R48
Part #:1175082
Catalog #:D80R48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 3.625 in | Pitch Diameter (in): | 15.2898 in |
| Material: | Steel | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1 in | Bushing Used: | Split Taper |
| Number of Teeth: | 48 | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 1.375 in | Outside Diameter (in): | 15.857 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 5.141375 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.625 in | Minimum Bore (mm): | 35 mm |
| Maximum Bore (mm): | 90 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289139811 | Weight: | 86.00 LB |
| Packaged Length: | 15.86 IN | Packaged Width: | 15.86 IN |
| Packaged Height: | 5.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

