Browning Steel Bushed Bore Roller Chain Sprocket - D100Q15
Part #:1175157
Catalog #:D100Q15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.25 in | Material: | Steel, Hardened Teeth |
| Min Bore (in): | 0.75 in | Number of Teeth: | 15 |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Product Type: | Bushed Roller Chain Sprocket |
| Pitch Diameter (in): | 6.0122 in | Bushing Used: | Split Taper |
| Max Bore (in): | 2.6875 in | Overall Length (in): | 3.15625 in |
| Outside Diameter (in): | 6.631 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
General Specifications
| UPC: | 662289179831 | Weight: | 9.73 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

