Browning Steel Bushed Bore Roller Chain Sprocket - D100R18
Part #:1175181
Catalog #:D100R18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.25 in | Material: | Steel, Hardened Teeth |
| Min Bore (in): | 1.125 in | Pitch Diameter (in): | 7.1985 in |
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Split Taper |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Max Bore (in): | 3.75 in |
| Number of Teeth: | 18 | Overall Length (in): | 3.211375 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 7.839 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Pitch Type: | Single |
General Specifications
| UPC: | 662289259915 | Weight: | 12.79 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

