Browning Steel Bushed Bore Roller Chain Sprocket - DS40P24
Part #:1176692
Catalog #:DS40P24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 24 |
| Pitch Diameter (in): | 3.831 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Min Bore (in): | 0.5 in | Chain Pitch (in): | 0.5 in |
| Bushing Used: | Split Taper | Max Bore (in): | 1.75 in |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 4.098 in |
| Length Through Bore (in): | 1.9375 in | Hub Diameter (in): | 3 in |
| Bore Type: | Bushed Bore | Sprocket Material: | Steel |
| Hub Type: | Bushed | Overall Length (in): | 2.21875 in |
| Tooth Width (in): | 0.284 in | Number of Strands/Width: | 2 |
| Hardened Teeth: | Yes | Hub Projection (in): | 0.625 in |
| Pitch Type: | Single | Overall Width (in): | 2.219 in |
| Max Bushing Bore (in): | 1.75 in | Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289118366 | Weight: | 2.58 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

