Browning Steel Bushed Bore Roller Chain Sprocket - DS50H17
Part #:1176700
Catalog #:DS50H17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Max Bore (in): | 1.5 in |
| Bushing Used: | Split Taper | Material: | Steel |
| Number of Teeth: | 17 | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 3.4014 in |
| Min Bore (in): | 0.375 in | Overall Length (in): | 2.23075 in |
| Outside Diameter (in): | 3.718 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 2.494 in |
| Hardened Teeth: | Yes | Pitch Type: | Single |
General Specifications
| UPC: | 662289248391 | Weight: | 2.22 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

