Browning Steel Bushed Bore Roller Chain Sprocket - DS50P19
Part #:1176718
Catalog #:DS50P19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.5 in | Number of Teeth: | 19 |
| Pitch Diameter (in): | 3.7972 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Material: | Steel | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 1.75 in | Chain Pitch (in): | 0.625 in |
| Bushing Used: | Split Taper | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 4.12 in | Overall Length (in): | 2.46875 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 3 in |
| Pitch Type: | Single | Hardened Teeth: | Yes |
General Specifications
| UPC: | 662289178414 | Weight: | 2.74 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

