Browning Steel Bushed Bore Roller Chain Sprocket - DS80Q17
Part #:1176817
Catalog #:DS80Q17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Min Bore (in): | 0.75 in | Bushing Used: | Split Taper |
| Product Type: | Bushed Roller Chain Sprocket | Material: | Steel |
| Max Bore (in): | 2.6875 in | Number of Teeth: | 17 |
| Pitch Diameter (in): | 5.442 in | Overall Length (in): | 3.28125 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 5.95 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 4.125 in |
| Pitch Type: | Single | Hardened Teeth: | Yes |
General Specifications
| UPC: | 662289108510 | Weight: | 7.59 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

