Browning Steel Bushed Bore Roller Chain Sprocket - DS100R21
Part #:1176882
Catalog #:DS100R21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 21 | Material: | Steel |
| Chain Pitch (in): | 1.25 in | Pitch Diameter (in): | 8.3869 in |
| Min Bore (in): | 1.125 in | Bushing Used: | Split Taper |
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 3.75 in |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Overall Length (in): | 3.828125 in |
| Outside Diameter (in): | 9.043 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 5.375 in |
| Tooth Width (in): | 0.692 in | Length Through Bore (in): | 2.875 in |
| Hardened Teeth: | Yes | Hub Projection (in): | 0.906 in |
| Pitch Type: | Single | Overall Width (in): | 3.828 in |
General Specifications
| UPC: | 662289308538 | Weight: | 27.30 LB |
| Packaged Length: | 9.04 IN | Packaged Width: | 9.04 IN |
| Packaged Height: | 3.22 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

