Browning Steel Bushed Bore Roller Chain Sprocket - H40H17
Part #:1176940
Catalog #:H40H17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Number of Teeth: | 17 |
| Material: | Steel, Hardened Teeth | Bushing Used: | Split Taper |
| Min Bore (in): | 0.375 in | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Max Bore (in): | 1.5 in |
| Pitch Diameter (in): | 2.721 in | Outside Diameter (in): | 2.975 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 1.50625 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 38 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289114665 | Weight: | 0.73 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

