Browning Steel Bushed Bore Roller Chain Sprocket - H40P22
Part #:1177047
Catalog #:H40P22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.513 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Max Bore (in): | 1.75 in |
| Min Bore (in): | 0.5 in | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 22 | Chain Pitch (in): | 0.5 in |
| Bushing Used: | Split Taper | Outside Diameter (in): | 3.778 in |
| Overall Length (in): | 2.216225 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289144761 | Weight: | 1.79 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

