Browning Steel Bushed Bore Roller Chain Sprocket - H40H28
Part #:1177146
Catalog #:H40H28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.466 in |
| Chain Pitch (in): | 0.5 in | Material: | Steel, Hardened Teeth |
| Bushing Used: | Split Taper | Number of Teeth: | 28 |
| Max Bore (in): | 1.5 in | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 0.375 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 4.738 in | Overall Length (in): | 1.51225 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 38 mm |
| Minimum Bore (mm): | 10 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289214860 | Weight: | 1.58 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

