Browning Steel Bushed Bore Roller Chain Sprocket - H40H40
Part #:1177260
Catalog #:H40H40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 0.375 in |
| Bushing Used: | Split Taper | Number of Teeth: | 40 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Chain Pitch (in): | 0.5 in |
| Pitch Diameter (in): | 6.373 in | Material: | Steel, Hardened Teeth |
| Max Bore (in): | 1.5 in | Outside Diameter (in): | 6.653 in |
| Overall Length (in): | 1.51225 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 38 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289105045 | Weight: | 2.88 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

