Browning Steel Bushed Bore Roller Chain Sprocket - H50H22
Part #:1177468
Catalog #:H50H22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.625 in |
| Min Bore (in): | 0.375 in | Pitch Diameter (in): | 4.392 in |
| Max Bore (in): | 1.5 in | Bushing Used: | Split Taper |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 22 |
| Product Type: | Bushed Roller Chain Sprocket | Overall Length (in): | 1.51225 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 4.722 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 38 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289105274 | Weight: | 1.62 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

