Browning Steel Bushed Bore Roller Chain Sprocket - H50P27
Part #:1177617
Catalog #:H50P27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.625 in | Bushing Used: | Split Taper |
| Pitch Diameter (in): | 5.384 in | Material: | Steel, Hardened Teeth |
| Max Bore (in): | 1.75 in | Number of Teeth: | 27 |
| Min Bore (in): | 0.5 in | Overall Length (in): | 2.221225 in |
| Outside Diameter (in): | 5.722 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289185337 | Weight: | 3.01 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

