Browning Steel Bushed Bore Roller Chain Sprocket - H60G10
Part #:1177773
Catalog #:H60G10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.375 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 2.427 in | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 10 | Chain Pitch (in): | 0.75 in |
| Bushing Used: | Split Taper | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 1 in | Outside Diameter (in): | 2.758 in |
| Overall Length (in): | 1.75 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.015 in |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 25 mm |
| Minimum Bore (mm): | 10 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289255535 | Weight: | 0.71 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

