Browning Steel Bushed Bore Roller Chain Sprocket - H60H11
Part #:1177781
Catalog #:H60H11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Bushing Used: | Split Taper |
| Number of Teeth: | 11 | Max Bore (in): | 1.5 in |
| Min Bore (in): | 0.375 in | Material: | Steel, Hardened Teeth |
| Product Type: | Bushed Roller Chain Sprocket | Pitch Diameter (in): | 2.662 in |
| Chain Pitch (in): | 0.75 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 3.004 in | Overall Length (in): | 1.78125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 38 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289185566 | Weight: | 0.77 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

