Browning Steel Bushed Bore Roller Chain Sprocket - H60H12
Part #:1177799
Catalog #:H60H12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.75 in | Min Bore (in): | 0.375 in |
| Material: | Steel, Hardened Teeth | Bushing Used: | Split Taper |
| Pitch Diameter (in): | 2.898 in | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 1.5 in | Number of Teeth: | 12 |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Overall Length (in): | 1.75 in |
| Outside Diameter (in): | 3.249 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.494 in |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 10 mm |
| Maximum Bore (mm): | 38 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289165612 | Weight: | 0.91 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

