Browning Steel Bushed Bore Roller Chain Sprocket - H60P15
Part #:1177856
Catalog #:H60P15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Pitch Diameter (in): | 3.607 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 15 |
| Min Bore (in): | 0.5 in | Material: | Steel, Hardened Teeth |
| Bushing Used: | Split Taper | Chain Pitch (in): | 0.75 in |
| Max Bore (in): | 1.75 in | Outside Diameter (in): | 3.978 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.140625 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 42 mm |
| Minimum Bore (mm): | 14 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289155682 | Weight: | 1.76 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

