Browning Steel Bushed Bore Roller Chain Sprocket - H60P17
Part #:1177898
Catalog #:H60P17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.5 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 4.082 in |
| Bushing Used: | Split Taper | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 1.75 in | Number of Teeth: | 17 |
| Chain Pitch (in): | 0.75 in | Overall Length (in): | 2.140625 in |
| Outside Diameter (in): | 4.462 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 42 mm |
| Minimum Bore (mm): | 14 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289195718 | Weight: | 2.20 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

