Browning Steel Bushed Bore Roller Chain Sprocket - H60Q23
Part #:1178037
Catalog #:H60Q23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.6875 in | Min Bore (in): | 0.75 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.75 in | Bushing Used: | Split Taper |
| Pitch Diameter (in): | 5.508 in | Number of Teeth: | 23 |
| Product Type: | Bushed Roller Chain Sprocket | Overall Length (in): | 2.828125 in |
| Outside Diameter (in): | 5.907 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289105854 | Weight: | 5.62 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

