Browning Steel Bushed Bore Roller Chain Sprocket - H60Q27
Part #:1178128
Catalog #:H60Q27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 27 | Pitch Diameter (in): | 6.46 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Bushing Used: | Split Taper | Min Bore (in): | 0.75 in |
| Max Bore (in): | 2.6875 in | Outside Diameter (in): | 6.867 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289175987 | Weight: | 6.86 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

