Browning Steel Bushed Bore Roller Chain Sprocket - H60Q30
Part #:1178193
Catalog #:H60Q30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.75 in |
| Min Bore (in): | 0.75 in | Product Type: | Bushed Roller Chain Sprocket |
| Number of Teeth: | 30 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 7.175 in | Max Bore (in): | 2.6875 in |
| Bushing Used: | Split Taper | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 7.586 in | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289146024 | Weight: | 7.67 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

