Browning Steel Bushed Bore Roller Chain Sprocket - H80P11
Part #:1178201
Catalog #:H80P11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.5 in | Pitch Diameter (in): | 3.549 in |
| Chain Pitch (in): | 1 in | Number of Teeth: | 11 |
| Bushing Used: | Split Taper | Material: | Steel, Hardened Teeth |
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 1.75 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Overall Length (in): | 2.328125 in |
| Outside Diameter (in): | 4.006 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289276059 | Weight: | 1.80 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

