Browning Steel Bushed Bore Roller Chain Sprocket - H80P13
Part #:1178227
Catalog #:H80P13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 1.75 in | Pitch Diameter (in): | 4.179 in |
| Min Bore (in): | 0.5 in | Product Type: | Bushed Roller Chain Sprocket |
| Number of Teeth: | 13 | Chain Pitch (in): | 1 in |
| Bushing Used: | Split Taper | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Overall Length (in): | 2.140625 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 4.657 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289226030 | Weight: | 2.43 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

