Browning Steel Bushed Bore Roller Chain Sprocket - H80P15
Part #:1178250
Catalog #:H80P15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Bushing Used: | Split Taper |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.81 in |
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 0.5 in |
| Number of Teeth: | 15 | Max Bore (in): | 1.75 in |
| Chain Pitch (in): | 1 in | Overall Length (in): | 2.140625 in |
| Outside Diameter (in): | 5.305 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Tooth Width (in): | 0.575 in |
| Hub Diameter (in): | 3 in | Length Through Bore (in): | 1.938 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 14 mm |
| Maximum Bore (mm): | 42 mm | Pitch Type: | Single |
| Hardened Teeth: | Yes | Hub Projection (in): | 1.375 in |
| Number of Hubs: | 1 | Overall Width (in): | 2.104625 in |
General Specifications
| UPC: | 662289136117 | Weight: | 3.14 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

