Browning Steel Bushed Bore Roller Chain Sprocket - H80Q17
Part #:1178300
Catalog #:H80Q17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.6875 in | Min Bore (in): | 0.75 in |
| Number of Teeth: | 17 | Chain Pitch (in): | 1 in |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Split Taper |
| Pitch Diameter (in): | 5.442 in | Overall Length (in): | 2.828125 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 5.95 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289116157 | Weight: | 4.21 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

