Browning Steel Bushed Bore Roller Chain Sprocket - H80Q21
Part #:1178367
Catalog #:H80Q21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Max Bore (in): | 2.6875 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Min Bore (in): | 0.75 in | Number of Teeth: | 21 |
| Chain Pitch (in): | 1 in | Pitch Diameter (in): | 6.71 in |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 7.235 in |
| Overall Length (in): | 2.828125 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289186242 | Weight: | 7.63 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

