Browning Steel Bushed Bore Roller Chain Sprocket - H80Q26
Part #:1178417
Catalog #:H80Q26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 0.75 in | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Max Bore (in): | 2.6875 in |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 8.296 in |
| Number of Teeth: | 26 | Outside Diameter (in): | 8.836 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Maximum Bore (mm): | 65 mm |
| Minimum Bore (mm): | 18 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289276288 | Weight: | 10.65 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

