Browning Steel Bushed Bore Roller Chain Sprocket - H80Q29
Part #:1178441
Catalog #:H80Q29
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Min Bore (in): | 0.75 in |
| Number of Teeth: | 29 | Pitch Diameter (in): | 9.249 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Bushing Used: | Split Taper |
| Product Type: | Bushed Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Max Bore (in): | 2.6875 in | Outside Diameter (in): | 9.795 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289156290 | Weight: | 12.72 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

